CAD model selection
TR28x5x1 RH L200 C45 (1.0503)
Order number
TR28x5x1 RH L200 C45 (1.0503)
Screw calculation
Link
Thread designation
Trapezoidal thread
Thread designation
Trapezoidal thread
Material
C45 (1.0503)
S355J2G3 (1.0570)
42CrMo4 (1.7225)
16MnCr5 (1.7131)
ETG
X5CrNi18-10 (1.4301)
X8CrNiS18-9 (1.4305)
X6CrNiMoTi17-12-2 (1.4571)
34CrNiMo6 (1.6582)
X2CrNiMo17-12-2 (1.4404)
Thread length
mm
Nominal diameter
28
mm
Pitch
5.0
mm
Division
5.0
3.0
8.0
mm
Right hand thread / Left hand thread
Right hand thread
Left hand thread
Pitch diameter
25.50
mm
Core diameter
22.500
mm
Thread depth
2.750
mm
Corridors
1
2
3
4
Top game
0.25
mm
Radius 1
0.125
mm
Radius 2
0.25
mm
Flank angle 1
30
°
Flank angle 2
0
°
custom tariff number
84831095
custom tariff number
74153300
Preview - Generation
Preview
Quotation
3D
Dimension
2D